background-waves

0327030.YX2S

Product Status| Activei

0327030.YX2S

Fuse - Micro2 Blade 32V Ag 30A 4000 pc | Series: 327
info

This 30 A MICRO2TM blade fuse has proven its reliability in polluted, humid, and high-temperature environments. Its subminiature design makes the MICRO2 a go-to option for automakers looking to reduce vehicle weight without sacrificing circuit protection.

PropertyValue
Current Rating (A)
20
Typ. I2t (A2s)
1100
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
76
Typ. Cold Resistance (mΩ)
3.1
Max. Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Mounting Technology
Plug-In
  • Fast-acting
  • Green housing indicates 30 A rating
  • Silver-plated terminals
  • Net weight 0.53 g ±5 %
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “30” stamp aids identification
  • Checkpoints on top make it possible to measure resistance without removing fuse

0327030.YX2S Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0327030.YX2SFuse - Micro2 Blade 32V Ag 30A 4000 pcRoHS1/13/2016Pb-Free1/13/2016Pdf IconCoC_RoHS10_0327030.YX2SPdf IconREACH_SVHC Declaration_08-18-2022Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.