background-waves

Series: 327

MICRO2® 32V Blade Fuse
Product Status| Activei
info

MICRO2TM blade fuses employ subminiature design, allowing them to provide more automotive circuit protection in less space. Each MICRO2 fuse has passed performance tests proving its reliability in polluted, humid, and high-temperature environments.

  • Fast-acting
  • Available with ratings of 3 A to 30 A
  • Shunt version available
  • Interrupting rating of 1 kA at 32 V dc
  • Tin- or silver-plated terminals
  • Operate at up to 125 ℃, with silver-plated terminals reaching 150 ℃ at contact point
  • Net weight 0.53 g ±5% per fuse
  • UL 94 flammability rating of V-2
  • Comply with SAE 2741 and ISO 8820-12
  • RoHS compliant and certified lead-free
  • Color coding indicates ampere rating
  • High-contrast amperage stamps aid identification
  • See-through housing makes it easier to see when fuse blows
  • Checkpoints on top make it possible to measure resistance without removing the fuse

327 Parts

FiltersFilters

327 Applications

Highlights Section

  • Cars
  • Trucks
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Series: MICRO2 Resources