background-waves

0297900.WXNV

Product Status| Activei

0297900.WXNV

Shunt - Mini 32VDC 3000 pc | Series: 297
info
  • Operating Temp.: -40°C to +125°C
  • Maximum Continuous Load Rating: 20A
  • Body Material: Thermoplastic (UL 94V0 Rated)
  • Term. Material: Zinc Silver Plated
PropertyValue
Reference ISO standard
8820-3
Max. Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @ 32 VDC
Mounting Technology
Plug-In

0297900.WXNV Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0297900.WXNVShunt - Mini 32VDC 3000 pcRoHS1/1/1989Pb-Free1/1/1989Pdf IconCoC_RoHS10_0297900.WXNVPdf IconREACH_SVHC Declaration_0297900.WXNVDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.