MINI® 32V Series - MINI® 32V Fast-Acting Automotive Blade Fuse

Row 168 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

MINI® 32V automotive blade fuses boast a miniature design that allows automakers to pack more circuit protection into less space. Despite their light weight, MINI fuses perform reliably in adverse environments and at extreme temperatures.

Features

  • Fast-acting
  • Available with ratings of 2 A to 30 A and in a shunt version
  • Interrupting rating of 1 kA at 32 V dc
  • Tin- and silver-plated zinc alloy terminals
  • Operate at up to 125 ℃
  • Tin-plated terminals reach 130 ℃ and silver-plated terminals can reach 150 ℃ at contact points
  • PA66 housing with UL flammability rating of V-2
  • Net weight 0.57 g ±5 % per fuse
  • Comply with SAE J2077 and ISO 8820-3; fuses with silver-plated terminals are Recognized as UL 248-1 Special Purpose Fuses
  • RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification
  • Checkpoints on top make it possible to measure resistance without removing the fuse

Applications

  • Cars
  • Trucks
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Typ. I2t (A2s)Typ. Cold Resistance (mohm)Typ. Voltage Drop (mV)Terminal PlatingMax. Recommended Environmental Temperature (°C)Max temperature allowed by the plating (°C)StockSamplesCompare
0297900.WXNV32Ag125150CheckOrder
0297002.ZRSM232955.6171Ag125150
0297003.WXOCRV3322033.75153Ag125150
0297004.WXOCRV4323123.48121Ag125150
0297005.WXNT5323717.75129Ag125150
029707.5WXNT7.5328210.85135Ag125150
0297010.WXMX10321227.42108Ag125150
0297015.WXOCRV15323084.5898Ag125150
0297020.WXVN20324423.2196Ag125150
0297025.WXMX25326222.3686Ag125150
0297030.WXMO303212301.8587Ag125150
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0297900.WXNV Shunt - Mini 32VDC 3000 pc RoHS No 01/01/1989 PbFree No 01/01/1989 CoC_RoHS10_0297900.WXNV REACH_SVHC Declaration_0297900.WXNV No
08/14/2012
Does not Contain
0297900.WXT Shunt - Mini 32V Tin plated 3000 pc RoHS No 12/19/2013 PbFree No 12/19/2013 No
0297002.U Fuse - Mini 32VDC 2A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 CoC_RoHS10_0297002.U REACH211_Declaration_0297002.U No
08/14/2012
Does not Contain
0297003.LXN MINIFUSE-F3A 32V PACKED 50 RoHS No 01/01/1989 PbFree No 01/01/1989 No
0297003.XBP MINIFUSE-F3A 32V BLISTER 5 PCS. RoHS No 01/01/1989 PbFree No 01/01/1989 No
08/14/2012
0297003.U Fuse - Mini 32VDC 3A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 CoC_RoHS10_0297003.U REACH209_Declaration_0297003.U No
08/14/2012
Does not Contain IPC_0297003.U
0297004.U Fuse - Mini 32VDC 4A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 No
08/14/2012
0297005.U Fuse - Mini 32VDC 5A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 CoC_RoHS10_0297005.U REACH209_Declaration_0297005.U No
08/14/2012
Does not Contain IPC_0297005.U
029707.5U Fuse - Mini 32VDC 7.5A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 No
08/14/2012
0297010.U Fuse - Mini 32VDC 10A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 CoC_RoHS10_0297010.U REACH211_Declaration_0297010.U No
08/14/2012
Does not Contain
0297015.U Fuse - Mini 32VDC 15A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 CoC_RoHS10_0297015.U REACH211_Declaration_0297015.U No
08/14/2012
Does not Contain IPC_0297015.U
0297020.U Fuse - Mini 32VDC 20A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 CoC_RoHS10_0297020.U REACH209_Declaration_0297020.U No
08/14/2012
Does not Contain
0297025.U Fuse - Mini 32VDC 25A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 CoC_RoHS10_0297025.U REACH209_Declaration_0297025.U No
08/14/2012
Does not Contain
0297030.U Fuse - Mini 32VDC 30A 500 pc RoHS No 01/01/1989 PbFree No 01/01/1989 CoC_RoHS10_0297030.U REACH201_Declaration_0297030.U No
08/14/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items