background-waves

GBC8BP

Product Status| Activei

GBC8BP

Fuse - Torpedo 36VDC 8A 5 pc card | Series: GBC
info
A ceramic type, torpedo shaped fuse that can be currently found in many European cars. Consisting of a heat resistant body, the fuse element stretches over the exterior of the body from end to end. The body varies in color to assist in proper replacement.
PropertyValue
Current Rating Max (A)
14
Fuse Style/Series
6x25mm
Packaging Types for Aftermarket
Carded Product
Package Quantity
5

GBC8BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0GBC008.VPFuse - Torpedo 36VDC 8A 5 pc cardRoHS7/31/2012Pb-Free7/31/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.