background-waves

AGX3H/362003

Product Status| Activei

AGX3H/362003

FUSE 125V FA 8AG 3A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
80
Package Quantity
100

AGX3H/362003 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0362003.HFUSE 125V FA 8AG 3ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.