background-waves

AGX30

Product Status| Activei

AGX30

FUSE AGX 8AG 32V BOX 30A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Packaging Types for Aftermarket
Boxed
Current Rating Max (A)
7.5
Package Quantity
50

AGX30 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGX030.VFUSE AGX 8AG 32V BOX 30ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.