background-waves

AGX2H/362002

Product Status| Activei

AGX2H/362002

FUSE 250V FA 8AG 2A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
25
Package Quantity
100

AGX2H/362002 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0362002.HFUSE 250V FA 8AG 2ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.