background-waves

AGX20BP

Product Status| Activei

AGX20BP

Fuse - AGX 8AG 32V 5-pc card 20A | Series: AGX
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
8AG
Packaging Types for Aftermarket
Carded Product
Current Rating Max (A)
10
Package Quantity
5

AGX20BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGX020.VPFuse - AGX 8AG 32V 5-pc card 20ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.