background-waves

036202.5

Product Status| Activei

036202.5

FUSE 125V FA 8AG 2.5A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
15
Package Quantity
100

036202.5 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
036202.5HFUSE 125V FA 8AG 2.5ANoNoNo
036202.5MFUSE 125V FA 8AG 2.5ANoNoNo
036202.5VFuse - 125V FA AGX 8AG 5-pc box 2.5ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.