background-waves

036201.5

Product Status| Activei

036201.5

Fuse - 250V FA AGX 8AG 5-pc box 1.5A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
4
Package Quantity
100

036201.5 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0362015.HFUSE 32V FA 8AG 15ANoNoNo
036201.5MFUSE 250V FA 8AG 1.5ANoNoNo
036201.5VFuse - 250V FA AGX 8AG 5-pc box 1.5ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.