background-waves

0362012.

Product Status| Activei

0362012.

Fuse - 32V FA AGX 8AG 5-pc box 12A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
30
Package Quantity
100

0362012. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0362012.HFUSE 32V FA 8AG 12ANoNoNo
0362012.MFUSE 32V FA 8AG 12ANoNoNo
0362012.VFuse - 32V FA AGX 8AG 5-pc box 12ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.