background-waves

0362006.

Product Status| Activei

0362006.

FUSE 125V FA 8AG 6A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
10
Package Quantity
100

0362006. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0362006.HFUSE 125V FA 8AG 6ANoNoNo
0362006.MFUSE 125V FA 8AG 6ANoNoNo
0362006.VFuse - 125V FA AGX 8AG 5-pc box 6ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.