background-waves

0362002.

Product Status| Activei

0362002.

Fuse - 250V FA AGX 8AG 5-pc box 2A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
6
Package Quantity
100

0362002. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0362002.MFUSE 250V FA 8AG 2ANoNoNo
0362002.VFuse - 250V FA AGX 8AG 5-pc box 2ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.