background-waves

AGW1.5

Product Status| Activei

AGW1.5

FUSE AGW 7AG 32V BOX 1.5A | Series: AGW
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Fuse Style/Series
7AG
Packaging Types for Aftermarket
Boxed
Current Rating Max (A)
60
Package Quantity
50

AGW1.5 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGW01.5H32V 7AG AGW 1.5A, 100 PAKNoNo
0AGW01.5VFUSE AGW 7AG 32V BOX 1.5ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.