background-waves

0309624

Product Status| Obsoletei

0309624

FUSE 7AG AGW COLOR CODED 30A | Series: AGW
info
Originally stood for “all glass.” The automotive industry uses the “AG” prefix (AGC, AGW) for most glass fuses. They vary in length, diameter and amperage rating.
PropertyValue
Current Rating Max (A)
15
Agency Approvals
32
Package Quantity
1000

0309624 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03090624MFUSE 7AG AGW COLOR CODED 30A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.