Automotive-Passenger-Car-Catalog
Use this catalog to choose fuses, shunts, diodes, and resistors for passenger vehicles. Includes "Fuseology," an introduction to fusing.
Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHC's) Declaration | REACH (SVHC's) | Halogen Free | IPC-Material Declaration | |
---|---|---|---|---|---|---|---|---|---|
0311007.H | Fuse - AGC 3AG 32V 7A 100-pc | No | No | No | View More | ||||
0311007.M | FUSE 32V FA 3AG 7A | No | No | View More | |||||
0311007.MXAW | FUSE 32V FA 3AG COLOR CODED 7A | View More | |||||||
0311007.V | FUSE 32V FA 3AG 7A | View More |
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.