background-waves

AGA30

Product Status| Activei

AGA30

FUSE AGA 1AG 32V BOX 30A | Series: AGA
info
PropertyValue
Fuse Style/Series
1AG
Current Rating Max (A)
20
Package Quantity
5

AGA30 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0AGA030.VFUSE AGA 1AG 32V BOX 30ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.