background-waves

MIN30BP

Product Status| Activei

MIN30BP

Fuse - Mini Blade 32V 30A 5-pc card | Series: MINI
info

Use this 30 A MINI® 32V automotive blade fuse to replace a blown MINI fuse of the same rating.

PropertyValue
Fuse Style/Series
MINI
Packaging Types for Aftermarket
Carded Product
Package Quantity
5
  • Green housing indicates 30 A rating
  • Tin-plated zinc alloy terminals
  • Net weight 0.57 g ±5 %
  • UL Listed
  • Complies with SAE J2077 and ISO 8820-3
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “30” on housing aids identification

MIN30BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0MIN030.VPFuse - Mini Blade 32V 30A 5-pc cardRoHS1/1/1989Pb-Free1/1/1989No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.