MIN15PRO - MINI Series

Series: MINI
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Use this 15 A MINI® 32V automotive blade fuse to replace a blown MINI fuse of the same rating.

Features

  • Blue housing indicates 15 A rating
  • Tin-plated zinc alloy terminals
  • Net weight 0.57 g ±5 %
  • UL Listed
  • Complies with SAE J2077 and ISO 8820-3

Benefits

  • See-through housing makes it easier to see when fuse blows
  • High-contrast “15” on housing aids identification
Property (Mouseover for details) Value
Fuse Style/Series MINI
Packaging Types for Aftermarket Pro-Pak
To request product environmental information, please complete the Product Environmental Information Request Form.