background-waves

MIN10

Product Status| Activei

MIN10

Fuse - Mini Blade 32V 10A 5-pc box | Series: MINI
info

Use this 10 A MINI® 32V automotive blade fuse to replace a blown MINI fuse of the same rating.

PropertyValue
Fuse Style/Series
MINI
Packaging Types for Aftermarket
Boxed
Package Quantity
100
  • Red housing indicates 10 A rating
  • Tin-plated zinc alloy terminals
  • Net weight 0.57 g ±5 %
  • UL Listed
  • Complies with SAE J2077 and ISO 8820-3
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “10” on housing aids identification

MIN10 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0MIN010.VFuse - Mini Blade 32V 10A 5-pc boxRoHS1/1/1989Pb-Free1/1/1989Pdf IconCoC_RoHS10_0MIN010.VPdf IconREACH209_Declaration_0MIN010.VDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.