

The 501A Series AEC-Q200 Qualified and Halogen-free fuses are specifically tested to cater to secondary circuit protection needs of compact auto-electronics applications.
- Operating Temperature from -55ºC to +125ºC
- Meets Littelfuse’s automotive qualifications
- 100% Lead-free, RoHS compliant and Halogen-free
- Suitable for both leaded and lead-free reflow/wave soldering
501A Parts
Filters
Showing 1 to 12 of 39 Total Results
Part Number | Actions | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | Opening | Operating Temperature |
---|
Part Number | Actions | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | Opening | Operating Temperature | |
---|---|---|---|---|---|---|---|---|
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) | ||||||||
Very Fast-Acting (FF) |
501A Applications
- Li-ion Battery
- LED Head-Lights
- Automotive Navigation System
- TFT Display
- Battery Management System (BMS)
- Clusters
Series: 501A Resources
AEC-Q200 Rev. E Qualified Fuses from Littelfuse JP
See how our thin film, NANO, PICO, and cartridge fuses meet demands for reliable, compact circuit protection devices in automotive electronic systems (with Japanese subtitles).
AEC-Q200 Rev. E Qualified Fuses from Littelfuse CN
See how our thin film, NANO, PICO, and cartridge fuses meet demands for reliable, compact circuit protection devices in automotive electronic systems (with Chinese subtitles).
AEC-Q200 Rev. E Qualified Fuses from Littelfuse
See how our thin film, NANO, PICO, and cartridge fuses meet demands for reliable, compact circuit protection devices in automotive electronic systems.