438A Series - 0603 AEC-Q200 Qualified Fuses

Fuse 438A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 438A series AEC-Q200 Qualified fuses are specifically tested to cater to secondary circuit protection needs of compact auto electronics applications. 

Features:

  • AEC-Q200 Qualified
  • Fast response to faulty current to ensure over-current protection to sensitive electronic component
  • Operating Temperature from -55C to +150C
  • 100% Lead-free, Halogen-Free, and RoHS compliant

Applications:

  • Li-ion Battery
  • LED Head Lights
  • Navigation
  • TFT display
  • BMS
  • Clusters

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockCompare
0438.250A63320.00172.218CeramicFast-Acting (F)-55° to 150°C0438.250ACheck
0438.375A63320.00411.247CeramicFast-Acting (F)-55° to 150°C0438.375ACheck
0438.500A63320.010.829CeramicFast-Acting (F)-55° to 150°C0438.500ACheck
0438.750A63320.02810.466CeramicFast-Acting (F)-55° to 150°C0438.750ACheck
0438001.A63320.05930.31CeramicFast-Acting (F)-55° to 150°C0438001.ACheck
0438002.A32120.1810.049CeramicFast-Acting (F)-55° to 150°C0438002.ACheck
0438003.A32120.4390.0264CeramicFast-Acting (F)-55° to 150°C0438003.ACheck
0438004.A32120.730.0177CeramicFast-Acting (F)-55° to 150°C0438004.ACheck
0438005.A32120.7470.0127CeramicFast-Acting (F)-55° to 150°C0438005.ACheck
0438006.A24121.4440.0086CeramicFast-Acting (F)-55° to 150°C0438006.ACheck
043802.5A32320.240.0364CeramicFast-Acting (F)-55° to 150°C043802.5ACheck
043803.5A32320.6470.021CeramicFast-Acting (F)-55° to 150°C043803.5ACheck
04381.25A32320.0510.2CeramicFast-Acting (F)-55° to 150°C04381.25ACheck
04381.75A32320.1441.405CeramicFast-Acting (F)-55° to 150°C04381.75ACheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0438.250WRA FUSE 63V FA 0603 .250A AECQ RoHS No 08/26/2008 PbFree No 02/26/2019 CoC_RoHS10_0438.250WRA Yes
02/26/2019
IPC_0438.250WRA
0438.375WRA FUSE 63V FA 0603 .375A AECQ RoHS No 08/26/2008 PbFree No 02/26/2019 CoC_RoHS10_0438.375WRA REACH209_Declaration_0438.375WRA Yes
02/26/2019
Does not Contain IPC_0438.375WRA
0438.500WRA FUSE 63V FA 0603 .500A AECQ RoHS No 08/26/2008 PbFree No 02/26/2019 CoC_RoHS10_0438.500WRA REACH209_Declaration_0438.500WRA Yes
02/26/2019
Does not Contain IPC_0438.500WRA
0438.750WRA FUSE 63V FA 0603 .750A AECQ RoHS No 08/26/2008 PbFree No 08/26/2008 CoC_RoHS10_0438.750WRA REACH_SVHC Declaration_0438.750WRA Yes
05/07/2018
Does not Contain IPC_0438.750WRA
0438001.WRA FUSE 63V FA 0603 1A AECQ RoHS No 08/26/2008 PbFree No 11/16/2017 Yes
11/16/2017
0438002.WRA FUSE 32V FA 0603 2A AECQ RoHS No 08/26/2008 PbFree No 02/26/2019 CoC_RoHS10_0438002.WRA REACH197_Declaration_0438002.WRA Yes
02/26/2019
Does not Contain IPC_0438(2-6)WRA
0438003.WRA FUSE 32V FA 0603 3A AECQ RoHS No 10/22/2018 PbFree No 10/22/2018 CoC_RoHS10_0438003.WRA REACH211_Declaration_0438003.WRA Yes
10/22/2018
Does not Contain IPC_0438003.WRA
0438004.WRA FUSE 32V FA 0603 4A AECQ RoHS No 08/26/2008 PbFree No 02/26/2019 CoC_RoHS10_0438004.WRA REACH_SVHC Declaration_0438004.WRA Yes
02/26/2019
Does not Contain IPC_0438(2-6)WRA
0438005.WRA FUSE 32V FA 0603 5A AECQ RoHS No 08/26/2008 PbFree No 02/26/2019 CoC_RoHS10_0438005.WRA REACH197_Declaration_0438005.WRA Yes
02/26/2019
Does not Contain IPC_0438(2-6)WRA
0438006.WRA FUSE 24V FA 0603 6A AECQ RoHS No 08/26/2008 PbFree No 02/26/2019 CoC_RoHS10_0438006.WRA REACH209_Declaration_0438006.WRA Yes
02/26/2019
Does not Contain IPC_0438(2-6)WRA
043802.5WRA FUSE 32V FA 0603 2.50A AECQ RoHS No 01/16/2019 PbFree No 01/16/2019 CoC_RoHS10_043802.5WRA Yes
01/16/2019
043803.5WRA FUSE 32V FA 0603 3.5A AECQ RoHS No 08/26/2008 PbFree No 02/26/2019 Yes
02/26/2019
IPC_0438-2-6-WRA
04381.25WRA FUSE 63V FA 0603 1.250A AECQ RoHS No 08/26/2008 PbFree No 05/23/2018 CoC_RoHS10_04381.25WRA REACH197_Declaration_04381.25WRA Yes
05/23/2018
Does not Contain IPC_04381.25WRA
04381.75WRA FUSE 32V FA 0603 1.750A AECQ RoHS No 08/26/2008 PbFree No 02/26/2019 Yes
02/26/2019
IPC_04381.75WRA
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.