background-waves

Series: HCRTP-mini-D

60VDC High Current Reflowable Thermal Protector Mini
Product Status| Activei
info

High Current Reflowable Thermal Protection Mini (HCRTP-MINI-D) Device is a low-resistance, robust surface mountable thermal protector. It’s a high voltage version device with up rated voltage from 16V to 60V application, can help withstand the demanding environmental, life and reliability requirements of automotive and industrial applications with 48V or 60V rated voltage. In the field, the HCRTP-MINI-D device opens if its internal junction exceeds the device’s specified open temperature, It has a set open temperature and can be installed using reliable, lead-free, Surface Mount Device (SMD) assembly and reflow processes.

  • Capable of high hold current
  • Capable of high voltage to 48V and 60V application
  • Low profile, compact footprint
  • Low series resistance; DC interrupt voltage capable
  • AEC-Q200 qualified
  • Compatible with SMD solder reflow process up to 260°C
  • Up to 48V and 60VDC product will be required by Hybrid and EV cars’ customers to solve the potential thermal run-away issue during the electrification
  • Helps prevent failed components from causing damage in case of a thermal event
  • Allows the use of standard surface-mount production methods so that no special assembly costs are required
  • Low power dissipation and voltage drop
  • Supports DC electronic circuits
  • Enables green design

HCRTP-mini-D Parts

FiltersFilters

HCRTP-mini-D Applications

Highlights Section

  • Hybrid and EV cars with high voltage with 48V or 60V application
  • Automotive HVAC, ABS, power steering, DC/DC converters, diesel heaters, engine cooling fans, body control modules, PTC heaters, etc.
  • IT servers, telecom power converters, etc.
  • Other industrial applications with high demanding environmental, life and reliability requirements
  • Other DC thermal protection

Series: HCRTP-mini-D Resources