background-waves

HCRTP

Reflowable thermal protectors (RTPs) provide overtemperature protection to batteries and temperature-sensitive electronics in data centers and telecommunications systems. The devices open when the temperatures of the circuits in which they are included rise above set points that are much higher than the maximum safe operating temperatures of the circuits. RTPs are often used in cars and trucks, and Littelfuse makes AEC-Q200–qualified automotive RTPs optimized for mounting on printed circuit boards.
  • Typical opening temperatures of 220 ℃
  • Rated at 16 V dc
  • Interrupting ratings of 500 A at 16 V dc
  • Very low maximum initial resistance ratings of 85 µΩ
  • ELV compliant
  • Certified lead-free, halogen-free and RoHS compliant
  • High hold current capabilities
  • Low forward voltage drops
  • Highly resistant to shocks and vibrations
  • Miniature design saves space and weight

HCRTP Parts

FiltersFilters

HCRTP Resources