background-waves

0805L150SLYR

Product Status| Activei

0805L150SLYR

PTC 6V POLYFUSE SURF MOUNT 0805 SL 1.50A | Series: Low Rho SMD

Littelfuse Low Rho Surface Mount PPTC (Polymer Positive Temperature Coefficient) devices provide overcurrent protection for applications where ultra low internal resistance. ultra low voltage drop and automatic resettable protection are desired. This new series allows a higher hold current device in a smaller factor and lower profile as compared to a standard PPTC. It offers ultra low internal resistance while maintaining the high level electrical characteristics and performances of standard PPTC products. All devices are UL recognized and TUV approved and have maximum fault current of 50A. They are available in 0402 to 2920 sizes while the hold current ranges from 100mA to 9A.

PropertyValue
IH (mA)
1.5
Max Voltage Rating (V)
6
Trip Current (A)
3
Max Time to Trip Current (A)
8
Max Time to Trip Time (Sec)
0.5
R1max (Ω)
0.065
RMIN (Ω)
0.015
PDMAX (W)
0.6
Max Fault Current Rating (A)
50
Operating Temperature Minimum Celsius
-40
Packaging Code
YR
MSL
Level 1
Operating Temperature Max (°C)
85
  • Ultra low internal resistance
  • Very thin profile
  • Miniature size saves board space
  • Allows a higher hold current device in a smaller factor and lower profile as compared to a standard PPTC
  • Fast response to fault currents
  • Compatible with high temperature solders
  • Broad range of hold current ratings from 100 mA to 9 A
  • Lead-free, halogen-free, and RoHS compliant
  • UL recognized and TUV approved

0805L150SLYR Applications

Highlights Section

  • USB peripherals including new USB 3.0 / 2.0 ports
  • Li-ion and Li-polymer battery packs
  • Smart phones
  • Tablet and Notebook PCs
  • E-readers
  • LCD/LED HDTV
  • Computer periperals
  • Digital cameras and video cameras
  • Hard disk drives
  • Game consoles

0805L150SLYR Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0805L150SLYRPTC 6V POLYFUSE SURF MOUNT 0805 SL 1.50ARoHS9/18/2002Pb-Free9/18/2002Pdf IconCoC_RoHS10_0805L150SLYRPdf IconREACH_SVHC Declaration_0805L150SLYRDoes Not ContainYes9/15/2009Pdf IconIPC 0805L150SLYR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.