background-waves

Surface Mount - PolySwitch® Resettable PPTC Devices

Surface mount PolySwitch® resettable PPTC fuses solder onto printed circuit boards. The surface mount devices employ polymer positive temperature coefficient technology to protect electronic components and integrated circuits from inrushes of current. Since the SMD fuses only blow when massively overloaded, they rarely require replacement. The resettable fuses’ miniature and subminiature sizes make them ideal choices when space is limited, such as in mobile phones, portable medical devices, and USB peripherals. Littelfuse also offers AEC-Q200-qualified surface mount PPTC fuses for automotive applications.
  • Available with a very wide range of operating voltage ratings, from 6 V dc to 250 V dc
  • Maximum time to trip below 1 s
  • Ultra-low to low hold current ratings (e.g., 5 mA, 600 mA, 3.1 A)
  • Available with trip currents between 50 mA and 10 A
  • Certified halogen-free and RoHS compliant
  • Select devices available with radial leads
  • Low-profile designs save space on boards and in electronics
  • Compatible with high-volume PCB assembly processes
  • Compatible with reflow soldering processes

Surface Mount - PolySwitch® Resettable PPTC Devices Parts

FiltersFilters

0.01onClick
9onClick

6onClick
250onClick

0.05onClick
18onClick

0.008onClick
34.998onClick

0.007onClick
99.997onClick

0.001onClick
15.001onClick

0.5onClick
3onClick

0.082onClick
100.002onClick

Surface Mount - PolySwitch® Resettable PPTC Devices Resources

Surface Mount - PolySwitch® Resettable PPTC Devices Featured Products