Series: RHEF
16V PolySwitch High-Temperature Lead-Free Radial Leaded Resettable PPTC
Littelfuse PolySwitch radial-leaded devices represent the most comprehensive and complete set of PPTC products available in the industry today. RHEF series offers flatter thermal derating and operating temperatures up to 125°C.
- Resettable and single-use overcurrent devices
- Wide range of form factor and termination methods
- Devices compatible with high-volume electronics assembly
- RoHS compliant, Lead-Free and Halogen-Free
RHEF Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | IH (mA) | Trip Current (A) | Max Fault Current Rating (A) | RMIN (Ω) | Resistance (Max) (Ω) | R1max (Ω) | Max Time to Trip Time (Sec) | Max Operating Temperature (°C) | Power Dissipation (Typical) (W) | Agency Approvals |
---|
Part Number | Actions | IH (mA) | Trip Current (A) | Max Fault Current Rating (A) | RMIN (Ω) | Resistance (Max) (Ω) | R1max (Ω) | Max Time to Trip Time (Sec) | Max Operating Temperature (°C) | Power Dissipation (Typical) (W) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RHEF Applications
- Satellite video receivers
- Industrial controls
- Transformers
- Computer motherboards
- Modems
- USB hubs, ports and peripherals
- IEEE 1394 ports
- CD-ROMs
- Game machines
- Battery packs