background-waves

Battery Strap

Battery straps protect rechargeable batteries from overcurrent events, short circuits, and overcharging. As polymer positive temperature coefficient (PPTC) fuses, battery straps reset instead of blowing. Their high reliability, small size, and light weight make battery straps good choices for overcurrent protection in portable medical devices, game controllers, shavers, electric toothbrushes, and robotic vacuums. Several battery straps produced by Littelfuse also meet the international standards for use as automotive fuses.
  • Available with hold current ratings from 1.1 A to 13 A
  • Available with trip current ratings from 2.7 A to 21.2 A
  • Available with maximum voltage ratings from 12 V dc to 30 V dc
  • Available with activation temperatures from 85 ℃ to 125 ℃
  • UL Recognized
  • Certified lead-free, halogen-free, and RoHS compliant
  • High current interrupt capabilities
  • Available in multiple low-profile shapes and sizes
  • Low resistance increases battery operating times
  • Compatible with high-volume electronics assembly

Battery Strap Parts

FiltersFilters

1.1onClick
13onClick

2.7onClick
21.2onClick

0.0089onClick
0.2189onClick

0.0035onClick
0.0835onClick

1.1999onClick
4.4999onClick

Battery Strap Resources

Battery Strap Featured Products