background-waves

Series: FLU

Littelfuse FLU Fuses Provide Exceptional Supplemental Overcurrent Protection
Product Status| Activei
info

The FLU series fast-acting 1000 V fuses are specifically designed for the protection of multimeters. These midget fuses supplement the primary branch-circuit fuse or breaker to provide backup overcurrent protection. They also have the capability to limit currents with fast-acting reliability.

  • 10x38 mm size
  • Fast-acting
  • POWR-GARD® technology
  • Common dimensions used in a variety of applications
  • Provides fast short-circuit response within the interrupting rating
  • Ensures quality backup overcurrent protection

FLU Parts

FiltersFilters

FLU Applications

Highlights Section

  • Multimeters
  • Variety of applications using 1000 V ac or dc

Series: FLU Resources