background-waves

Multimeter Fuses

Littelfuse delivers innovative circuit protection solutions for many specialized applications. One such product is the Midget 10x38 mm series fuse specifically designed for the protection of multimeters. These fuses feature Littelfuse POWR-GARD® technology to ensure quality backup, overcurrent protection for multimeter testing and troubleshooting devices. They supplement the primary branch-circuit fuse or breaker for overcurrent protection and also have the capability to limit currents with fast-acting reliability. These fuses are used for multimeter protection and applications using 1000 V ac or dc.

Multimeter Fuses Parts

FiltersFilters

Multimeter Fuses Resources