background-waves

KLKD.100-RE

Product Status| Activei

KLKD.100-RE

FUS 600VAC/DC F/A MIDGET .1A W/TABS | Series: KLKD
info
PropertyValue
Current Rating (Continuous) in Amps
0.1
Size
PCB mount
Amp Code (Part Number)
.100
Amp Fract
1/10
Indicating
No
Package Type Fuse
PCB mount
Case Size
Midget/5AG

KLKD.100-RE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KLKD.100HXREFUS 600VAC/DC F/A MIDGET .1A W/TABSRoHS1/30/2006Pb-Free1/30/2006Yes7/9/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.