background-waves

Series: KLKD

Littelfuse KLKD Fuses Provide Exceptional Supplemental Overcurrent Protection
Product Status| Activei
info

The KLKD series fast-acting 600 V ac/dc fuses are used in solar combiner boxes and in circuits with dc fault currents up to 50,000 A. These fuses are designed to meet both the UL and IEC photovoltaic fuse specifications and are available in standard and board-mount configurations. The KLKD midget fuses also have high-interrupting and current-limiting capability. They are intended to supplement the primary branch-circuit fuse or breaker to provide backup overcurrent protection. The KLKD fuses are non-indicating and may be used with an indicating fuse block or cover. These fuses are offered in a wide range of ampere ratings to match specific requirements in a variety of applications. Note that 1–5 A meets UL 1741 GFDI requirements.

  • 10x38 mm size
  • Fast-acting
  • Mounting options
  • POWR-GARD® technology
  • Common dimensions used in a variety of applications
  • Provides fast, reliable short-circuit response within the interrupting rating
  • Available in ferrule or PCB mount
  • Ensures quality backup overcurrent protection
  • Certifications to serve the global market

KLKD Parts

FiltersFilters

KLKD Applications

Highlights Section

  • Solar combiner boxes
  • Inverters
  • Power supplies
  • Desktop meters

Series: KLKD Resources

KLKD Related Products

Alternates