Series: KLK
Littelfuse KLK Fuses Provide Exceptional Supplemental Overcurrent Protection
The KLK series fast-acting fuses are designed specifically for the protection of control circuits, street lighting, HID lighting, computers, and other applications without high in-rush currents. These midget fuses also have high-interrupting and current-limiting capability. They are intended to supplement the primary branch-circuit fuse or breaker to provide backup overcurrent protection. The KLK fuses are non-indicating and may be used with an indicating fuse block to identify a blown fuse.
- 10x38 mm size
- Fast-acting
- POWR-GARD® technology
- Common dimensions used in a variety of applications
- Provides fast, reliable short-circuit response within the interrupting rating
- Ensures quality backup overcurrent protection
KLK Parts
Filters
Showing 1 to 12 of 26 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
Midget/5AG | |||||||||
0.1 | 100 kA @ 600 Vac | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
0.125 | 100 kA @ 600 Vac | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
0.2 | 100 kA @ 600 Vac | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
0.25 | 100 kA @ 600 Vac | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
0.3 | 100 kA @ 600 Vdc | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
0.5 | 100 kA @ 600 Vdc | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
0.75 | 100 kA @ 600 Vdc | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
1 | 100 kA @ 600 Vdc | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
2 | 100 kA @ 600 Vdc | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
3 | 100 kA @ 600 Vdc | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL | |||
4 | 100 kA @ 600 Vdc | Fast-Acting (F) | 600 | 500 | Midget/5AG | ECC / UL |
KLK Applications
- Control circuits
- Street and HID lighting
- Computers