background-waves

Series: FLQ

Littelfuse FLQ Fuses Provide Exceptional Supplemental Overcurrent Protection
Product Status| Activei
info

The FLQ series 500 V fuses are designed to provide supplemental overcurrent protection of control power transformers, solenoids, and circuits with high in-rush currents. They also provide excellent supplemental protection of small motors. These time-delay fuses can carry an overload several times the normal load for a short period of time without blowing. The FLQ fuses are non-indicating and may be used with an indicating fuse block to identify a blown fuse. Note that UL and CSA 500 V ratings permit use on 480 V circuits.

  • 10x38 mm size
  • Time-delay
  • POWR-GARD® technology
  • Common dimensions used in a variety of applications
  • Allows for temporary current surge for a short period of time without blowing
  • Ensures quality backup overcurrent protection

FLQ Parts

FiltersFilters

FLQ Applications

Highlights Section

  • Control circuit transformers
  • Solenoids
  • Circuits with high in-rush currents
  • Small motors

Series: FLQ Resources

FLQ Related Products

Alternates