background-waves

Series: FLM

Littelfuse FLM Fuses Provide Exceptional Supplemental Overcurrent Protection
Product Status| Activei
info

The FLM series 250 V fuses are designed to protect control circuit transformers, solenoids, and other circuits with high in-rush currents. They are also excellent for supplemental protection of small motors. The time-delay design can carry an overload several times the normal load for a short period of time without blowing. The FLM fuses are non-indicating and may be used with an indicating fuse block to identify a blown fuse.

  • 10x38 mm size
  • Time-delay
  • Paper body
  • POWR-GARD® technology
  • Common dimensions used in a variety of applications
  • Allows for temporary current surge for a short period of time without blowing
  • Cost effective materials provide a lower cost alternative for supplemental circuit protection
  • Ensures quality backup overcurrent protection

FLM Parts

FiltersFilters

FLM Applications

Highlights Section

  • Control circuit transformers
  • Solenoids
  • Circuits with high in-rush currents
  • Small motors

Highlights Section

  • Control circuit transformers
  • Solenoids
  • Circuits with high in-rush currents
  • Small motors

Series: FLM Resources

FLM Related Products

Alternates