Series: BLF
Littelfuse BLF Fuses Provide Exceptional Supplemental Overcurrent Protection
The BLF series fast-acting fuses supplement the primary branch-circuit fuse or breaker to provide backup overcurrent protection. These fuses also have the capability to limit currents with fast-acting reliability, opening within seconds of being exposed to overloads and short circuits. They are suitable for control circuit and instrument protection in dry (exhibiting little to no humidity) locations. The BLF fiber tube fuses are the lowest-priced midget fuses available.
- 10x38 mm size
- Fast-acting
- Fiber body
- POWR-GARD® technology
- Common dimensions used in a variety of control circuit applications
- Provides fast short-circuit response within the interrupting rating
- Cost-effective material with excellent electrical insulating qualities.
- Ensures reliable overcurrent protection
BLF Parts
Filters
Showing 1 to 12 of 19 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|
0.5 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
1 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
2 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
3 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
4 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | METI / ECC / UL | |||
5 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
6 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
7 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
8 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL | |||
9 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / UL / METI | |||
1.5 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | METI / ECC / UL | |||
10 | 10 kA @ 250 Vac | Fast-Acting (F) | 250 | Midget/5AG | ECC / METI / UL |
BLF Applications
- Control circuits