background-waves

LDFJ005

Product Status| Activei

LDFJ005

FUS 600V H/S CLASS J 5A | Series: LDFJ
info

LDFJ005 is a Class J fuse with an ampere rating of 5.

PropertyValue
Current Rating (Continuous) in Amps
5
Interrupting Rating
200 kA @ 600 Vac
Maximum AC Voltage (V)
600
Family style
Current Limiting
Fuse Class
Class J
Indicating
No
interrupt Amperage (A) - 1
200000
Interupt Voltage Type
AC
interrupt Voltage (V) -1
600

LDFJ005 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LDFJ005.TFUS 600V H/S CLASS J 5ANoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.