Space saving POWR-GARD Class T fuses are the most compact fuses available in ratings above 30 amperes — less than one-third the size of comparable Class R fuses. When rated in accordance with the NEC, Class T fuses provide fast-acting overload and short circuit protection for non-inductive circuits and equipment. Used in inductive circuits, the ampere rating of Class T fuses must be increased to prevent opening on inrush currents. In such instances, Class T fuses may provide only short circuit protection.
For motor and general purpose circuits where space is not critical, we recommend POWR-PRO™ JTD_ID Indicator series, LLNRK/LLSRK series, or FLSR_ID Indicator series.
Space Saving:
For motor and general purpose circuits where space is not critical, we recommend POWR-PRO™ JTD_ID Indicator series, LLNRK/LLSRK series, or FLSR_ID Indicator series.
Space Saving:
- Typical three-pole Class T fuse blocks require less than 50% of the panel area required for Class R fuse blocks. Switch enclosures, fuse pullouts, and other equipment using Class T fuses are often correspondingly more compact.
- 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
- Extremely current limiting — Stops damaging short circuit current faster than any mechanical protective device.
- Fast-Acting — Provides fast-acting overload protection to equipment such as variable speed drives, rectifiers and other equipment containing surge-sensitive components.
- Current limiting design greatly reduces damage to equipment caused by heating and magnetic effects of short circuit currents.
- Extremely current limiting design often permits use of readily available, less costly equipment.
- Used as input or output fuses for surge-sensitive components, such as variable speed drives and rectifiers, fast-acting Class T JLLN/JLLS fuses may prevent opening of expensive semiconductor fuses protecting individual components.
- Available in two sizes to fit PSR Series Fuse Case Sizes 30 - 33 and 70 - 73
- Internal microswitch UL Listed
- Red flap visual indicator and contact reset mechanism
- Minimum positive operating voltage and current at 4V/1mA
- Available in two sizes to fit PSR Series Fuse Case Sizes 30 - 33 and 70 - 73
- Internal microswitch UL Listed
- Red flap visual indicator and contact reset mechanism
- Minimum positive operating voltage and current at 4V/1mA
JLLN Parts
Filters
Showing 1 to 12 of 111 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
1 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | ECC / UL / CSA / CUL | |||
1 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | ||||
2 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | CSA / UL / ECC / CUL | |||
2 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | ||||
3 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | CSA / UL / CUL / ECC | |||
50 kA @ 160 Vdc | Fast-Acting (F) | Industrial Cartridge | |||||||
6 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | UL / CSA / ECC / CUL | |||
6 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | ||||
10 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | CSA / UL / CUL / ECC | |||
10 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | ||||
15 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge | CSA / UL / ECC / CUL | |||
15 | 50 kA @ 160 Vdc | Fast-Acting (F) | 300 | 160 | Industrial Cartridge |
JLLN Applications
- Protection of individual electric services and meters.
- Main switches containing Class T fuses may be used to provide compact protection for meter stacks.
- Molded case circuit breaker loadcenters and panelboards
- Series ratings up to 200,000 amperes are available.