The FLSR series dual-element, time-delay UL Class RK5 fuses are the most widely used fuse class. They offer superior performance and excellent protection for all types of circuits, especially those with motors. Precision manufactured parts ensure an accurate, consistent response to overloads and short-circuits. The FLSR fuses are also available in an indicating version, see the FLSR_ID series.
- Excellent short-circuit protection
- Dual-element design
- Current-limiting
- Improves safety through faster response to fault currents
- Provides advanced short-circuit and overload protection
- Restricts fault currents to provide a high degree of circuit protection
- Current limiting
FLSR Parts
Filters
Showing 1 to 12 of 63 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
0.1 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.15 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.2 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.25 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.3 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.4 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.5 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.6 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.8 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
1 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
2 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
3 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | UL / CSA / CUL |
FLSR Applications
- Service entrance switches
- Transformers
- Switchboard mains and feeders
- Motor control central mains and motor branch circuits
- All general purpose circuits
Series: FLSR Resources

Littelfuse Rockwell Catalog
From arc-flash relays to industrial GFCIs and voltage monitors, we can supply the electronic components needed to enhance safety and efficiency.

Rockwell Encompass Brochure
Find protection relays, fuses, and SPDs that minimize electrical hazards and reduce costly downtime.

UL POWR Fuses Flyer

How Do Fuses & Circuit Breakers Compare?
Download our white paper describing the benefits of using fuses for overcurrent protection.