Littelfuse LLSRK series POWR-PRO™ fuses provide superior overload and short circuit protection for service entrance, main, feeder and general-purpose branch circuits up to 600 amperes.
LLSRK series fuses can be installed in existing Class H fuse blocks to upgrade systems containing lower interrupting rating Class H one-time or renewable fuses.
LLSRK series fuses can be installed in existing Class H fuse blocks to upgrade systems containing lower interrupting rating Class H one-time or renewable fuses.
- POWR-PRO Performance
- Indication available
- Dual-element design
- Extremely Current-Limiting
- IEC Type 2 “No Damage” protection to IEC and NEMA type motor starters
- Indicating and DIN mount fuse holders available
- Superior overload and short-circuit protection
- Ability to detect issues quickly
- Eliminates needless downtime
- Reduces or eliminates damage to circuits and equipment under short-circuit conditions
- Prevents fault current damage to healthy system equipment
- Provides design flexibility
LLSRK Parts
Filters
Showing 1 to 12 of 61 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
0.1 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.15 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.2 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.25 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | UL / CSA / CUL | |||
0.3 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.4 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.5 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.6 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
0.8 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | UL / CSA / CUL | |||
1 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
2 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL | |||
3 | 20 kA @ 300 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Industrial Cartridge | CSA / UL / CUL |
LLSRK Applications
- General-purpose circuits
- Motors
- Transformers
- Solenoids
- Fluorescent lighting
Series: LLSRK Resources

Littelfuse Rockwell Catalog
From arc-flash relays to industrial GFCIs and voltage monitors, we can supply the electronic components needed to enhance safety and efficiency.

Rockwell Encompass Brochure
Find protection relays, fuses, and SPDs that minimize electrical hazards and reduce costly downtime.

MROplus Brochure
Learn how our exclusive MROplus™ program helps customers lower costs, increase plant safety, decrease downtime, and reduce inventory

UL POWR Fuses Flyer

How Do Fuses & Circuit Breakers Compare?
Download our white paper describing the benefits of using fuses for overcurrent protection.