KLNR/KLSR series RK1 fast-acting fuses were the earliest type of current-limiting fuse developed. Their single-element, silver link design enables them to provide fast-acting overload and short-circuit protection. When used to protect inductive loads such as motors, solenoids, and transformers, KLNR/KLSR series fuses must be greatly oversized to prevent opening the fuses on harmless inrush currents. In such applications, KLNR/KLSR series fuses may only provide short-circuit protection.
We recommend using POWR-PRO™ LLNRK/LLSRK series RK1, dual-element, time-delay fuses in all new applications requiring the current-limiting ability of UL Class RK1 fast-acting fuses, or in existing applications where fast-acting RK1 or RK5 fuses have been opening on harmless system surges such as motor starting currents.
Safety:
We recommend using POWR-PRO™ LLNRK/LLSRK series RK1, dual-element, time-delay fuses in all new applications requiring the current-limiting ability of UL Class RK1 fast-acting fuses, or in existing applications where fast-acting RK1 or RK5 fuses have been opening on harmless system surges such as motor starting currents.
Safety:
- 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
- Extremely current limiting — Stops damaging short-circuit current faster than any mechanical protective device.
- Fast-acting — Provides fast-acting protection to equipment such as variable speed drives, rectifiers and other equipment containing surge-sensitive components.
- Current-limiting design reduces damage to equipment caused by heating and magnetic effects of short-circuit currents.
- Extremely current-limiting — often permits use of readily available, less costly equipment.
- Used as input or output fast-actingfuses for surge-sensitive components, such as variable speed drives and rectifiers, fast acting KLNR/KLSR fuses may prevent opening of expensive semiconductor fuses protecting individual components.
- 200,000 A.I.R. rating minimizes need for short circuit calculations.
- Refer to FLNR for KLNR dimensions and FLSR for KLSR dimensions.
- Extremely Current-Limiting
- Indicating and din mount fuse holders available
- Extremely Current-Limiting
- Indicating and din mount fuse holders available
KLNR Parts
Filters
Showing 1 to 12 of 35 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
1 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | CSA / UL / CUL | |||
2 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | CSA / UL / CUL | |||
3 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | UL / CSA / CUL | |||
4 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | UL / CSA / CUL | |||
5 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | UL / CSA / CUL | |||
6 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | CSA / UL / CUL | |||
8 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | CSA / UL / CUL | |||
10 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | CSA / UL / CUL | |||
12 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | CSA / UL / CUL | |||
15 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | UL / CSA / CUL | |||
20 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | CSA / UL / CUL | |||
25 | 20 kA @ 125 Vdc | Fast-Acting (F) | 250 | 125 | Industrial Cartridge | CSA / UL / CUL |
KLNR Applications
- Resistance heaters
- Lighting circuits
- Noninductive loads
- Molded case circuit breaker loadcenters and panelboards