KLPC series POWR-PRO™ fuses provide ideal overcurrent protection for circuits from 200 through 6000 amperes. KLPC series POWR-PRO™ fuses specification-grade construction and performance meet or exceed the most stringent project specifications: 99.9% pure silver links, silver-plated copper end bells, glass-reinforced melamine bodies, O-ring seals between body and end bells, and granular quartz fillers. KLPC series POWR-PRO™ fuses are the only UL listed Class L fuses that provide a minimum of ten seconds time delay at 500% rated current and are also as current limiting as the fastest Class L fuse on the market. On average, the peak let-through currents of KLPC series fuses are 10% less than any other "time-delay" Class L fuse.
- POWR-PRO Performance
- Only UL listed Class L fuses that provide a minimum 10 second time delay at 500% rated current
- Maximum coordination with fuses and circuit breakers on the line and load side
- Maximum current limitation
- 300 kA AC interrupting rating
- Withstands system surges and keeps circuits in service
- Maximum system component protection
- Optimum performance
- Less equipment and system damage when short circuits occur
- Eliminates unnecessary downtime
KLPC Parts
Filters
Showing 1 to 12 of 36 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
1000 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL | |||
1100 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL | |||
1200 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | UL / CSA / CUL | |||
1300 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL | |||
1350 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL | |||
1400 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL | |||
1500 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL | |||
1600 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL | |||
1800 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL | |||
1900 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL | |||
200 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | UR / CUR | |||
2000 | 20 kA @ 480 Vdc | Slo-Blo/Time Lag (T)/Time Delay | 600 | 480 | Bolt-In | CSA / UL / CUL |
KLPC Applications
- Switchboard mains and feeders
- Motor control center mains
- Large motor branch circuits
- Protection of power circuit breakers
- Service switches
Series: KLPC Resources

How Do Fuses & Circuit Breakers Compare?
Download our white paper describing the benefits of using fuses for overcurrent protection.