KLLU series UL Listed, time-delay, Class L are quality fuses in every sense of the word. They were developed to provide a somewhat lower priced alternate to the POWR-PRO™ KLPC series fuses. KLLU series fuses meet or exceed all UL requirements for Class L fuses. For superior protection and performance, specification-grade POWR-PRO™ KLPC series fuses are the recommended fuses.
Safety:- 200,000 A.I.R. — Provides reliable interruption of all overcurrents up to 200,000 amperes.
- When used for motor branch circuit protection, KLLU fuses may be sized close to the motor full-load current, providing excellent protection to branch circuit conductors, motor control equipment and motors.
- Current limiting — Reduces short circuit damage to systems and equipment.
- Reduced downtime
- Ten second minimum time delay at 500 percent of rating eliminates needless downtime caused by heavy starting currents of large motors and other inductive loads.
- Selective coordination — KLLU fuses coordinate well with other Class L fuses and with all current-limiting Littelfuse fuses rated 600 amps or less. This means less time spent trying to locate short circuits or overloaded equipment, because only the fuse immediately on the line side of the affected circuit opens.
- 200,000 A.I.R. rating minimizes need for short circuit calculations…meets present and future system requirements.
- KLLU fuse time-current characteristics closely match typical time-current curves of circuit breakers. Although fuse/circuit breaker systems can seldom be 100% coordinated , KLLU series fuses permit use of a wider range of breaker setting than fast-acting Class L fuses. Excellent protection for a single breaker or a group of breakers.
- Current-Limiting
- Easily coordinated with other system components
- 200 kA AC Interrupting Rating
- Current-Limiting
- Easily coordinated with other system components
- 200 kA AC Interrupting Rating
KLLU Parts
Filters
Showing 1 to 12 of 18 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
1000 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
1200 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
1350 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
1400 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
1500 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
1600 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
1800 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
2000 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
2500 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
3000 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | UL / CSA / CUL | |||
3500 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL | |||
4000 | 200 kA @ 600 Vac | Slo-Blo/Time Lag (T)/Time Delay | 600 | 300 | Bolt-In | CSA / UL / CUL |
KLLU Applications
- Service switches
- Switchboard mains and feeders
- Bolted pressure contact switches
- Motor control center mains
- Large motor branch circuits
Series: KLLU Resources

How Do Fuses & Circuit Breakers Compare?
Download our white paper describing the benefits of using fuses for overcurrent protection.