Class L Fuses

Current-limiting Class L fuses are available in fast-acting and time-delay versions. Fuses in the LDC and KLPC series feature POWR-PRO® performance, and LDC series fuses are the first in this class of UL Class industrial fuses rated at 600 V ac and 600 V dc. Littelfuse also offers KLLU series Class L fuses with POWR-GARD® performance. Common applications include protecting circuits that carry loads as high as 6 kA for electrified crane rails, light rail systems, and large electric motors.
- Current ratings from 150 A to 6 kA
- Interrupting ratings up to 20 kA to 480 V ac, 50 kA at 600 V dc, and 300 kA at 600 V ac
- Fast-acting and time-delay versions available
- Maximum current limitation minimizes equipment and system damage from short circuits
Class L Fuses Parts
Filters
Showing 1 to 12 of 82 Total Results
Part Number | Actions | Opening | Current Rating (Continuous) in Amps |
---|
Part Number | Actions | Opening | Current Rating (Continuous) in Amps | |
---|---|---|---|---|
Slo-Blo/Time Lag (T)/Time Delay | 1000 | |||
Slo-Blo/Time Lag (T)/Time Delay | 1200 | |||
Slo-Blo/Time Lag (T)/Time Delay | 1350 | |||
Slo-Blo/Time Lag (T)/Time Delay | 1400 | |||
Slo-Blo/Time Lag (T)/Time Delay | 1500 | |||
Slo-Blo/Time Lag (T)/Time Delay | 1600 | |||
Slo-Blo/Time Lag (T)/Time Delay | 1800 | |||
Slo-Blo/Time Lag (T)/Time Delay | 2000 | |||
Slo-Blo/Time Lag (T)/Time Delay | 2500 | |||
Slo-Blo/Time Lag (T)/Time Delay | 3000 | |||
Slo-Blo/Time Lag (T)/Time Delay | 3500 | |||
Slo-Blo/Time Lag (T)/Time Delay | 4000 |
Class L Fuses Applications
- Ac mains
- Electrified crane rails
- General feeder and branch circuits
- Large industrial dc motors
- Light rail systems
- Solar inverters
- Variable speed drives
Highlights Section
- Ac mains
- Electrified crane rails
- General feeder and branch circuits
- Large industrial dc motors
- Light rail systems
- Solar inverters
- Variable speed drives
Class L Fuses Resources

POWR-Gard Catalog
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.

Fuses Outperform Molded Case Circuit Breakers: White Paper
Download this cost and reliability analysis prepared by Littelfuse experts to understand why fuses are often a better choice for circuit protection.