Series: KLKR
Littelfuse KLKR Fuses Provide Superior General Circuit Protection
The KLKR Series fast-acting fuses are designed for general-purpose branch circuit protection. Their compact size, fast-acting overload response, and current-limiting design make them ideal for use in OEM equipment and control panels. They are widely used in lighting circuits and control transformer circuits where a fast overload response is required. These KLKR Series Class CC fuses have rejection features that prevent substitution of lower rated fuses. Due to their compact size, these fuses provide superior branch circuit protection in a fraction of the space required by other fuse classes. The KLKR Series fuses comply with UL and CSA standards.
- Fast-acting
- Current-limiting
- Rejection capability
- 200,000 AIR
- Provides protection for equipment requiring fast overload protection
- Reduces damage caused by heating and magnetic effects of short-circuit currents
- Prevents use of fuses with lower interrupting ratings or voltage when used with corresponding fuse holders
- Smallest 600 V, 200,000 A fuse approved for branch circuit protection
KLKR Parts
Filters
Showing 1 to 12 of 26 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating | Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Interrupting Rating
| Opening | Maximum AC Voltage (V) | Voltage Rating (V) | Size | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|
0.1 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / ECC / UL / CUL | |||
0.125 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / UL / CUL / ECC | |||
0.2 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / UL / ECC / CUL | |||
0.25 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / ECC / UL / CUL | |||
0.3 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / UL / CUL / ECC | |||
0.5 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | ECC / UL / CSA / CUL | |||
0.75 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / UL / ECC / CUL | |||
1 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | UL / ECC / CSA / CUL | |||
2 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / ECC / UL / CUL | |||
3 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / ECC / UL / CUL | |||
4 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / ECC / UL / CUL | |||
5 | 200 kA @ 600 Vac | Fast-Acting (F) | 600 | 300 | Class CC | CSA / UL / ECC / CUL |
KLKR Applications
- Control circuits
- General loads
- Branch circuit protection
- Solid-state components