background-waves

Class CC Fuses

Littelfuse offers three different series of Class CC dual-element fuses that are specifically designed to protect different types of components. The CCMR time-delay fuses offer superior protection of motor circuits up to 40 hp. The KLDR time-delay fuses are designed to withstand the high magnetizing in-rush of transformers. The KLKR fast-acting fuses are used for protection of equipment containing solid-state devices or other components requiring fast response on overloads. The CCMR series features POWR-PRO® technology with high-interrupting capability up to 300 kA (self-certified).
  • Time-delay and fast-acting versions
  • Available with ampere ratings from 0.1 A to 60 A
  • Current-limiting
  • Interrupting rating of 200 kA @ 600 V ac
  • Reduces damage caused by heating and magnetic effects of short-circuit currents
  • Superior protection of components sensitive to short-time overloads
  • All-purpose, space-saving branch circuit fuse

Class CC Fuses Parts

FiltersFilters

Class CC Fuses Resources

Class CC Fuses Information Center

Standards: UL Standard 248-4; CSA Standard C22.2, No. 106, classified as HRCI Misc.

Voltage Rating: 600 V ac

Class CC Current Ratings: 0–30 A

Class CD Current Ratings: 35–60 A

Interrupting Ratings: 200 kA rms symmetrical

Time Delay Optional: Minimum of 12 s at 200 % of current rating

Standards: UL Standard 248-4; CSA Standard C22.2, No. 106, classified as HRCI Misc.

Voltage Rating: 600 V ac

Class CC Current Ratings: 0–30 A

Class CD Current Ratings: 35–60 A

Interrupting Ratings: 200 kA rms symmetrical

Time Delay Optional: Minimum of 12 s at 200 % of current rating