background-waves

0823002.MRA

Product Status| Activei

0823002.MRA

SMD 1000V AUTOC 5x20 FA 2A | Series: 823A
info
Littelfuse 823A series AEC-Q200 qualified high voltage rated fuse with high interrupting ratings. These are the SMD equivalent/version of the Through Hole 5x20 high voltage fuse.
PropertyValue
Ampere Rating (A)
2
Body
Epoxy Substrate
Fusing Characteristic 100%
4
Nominal Melting I2T (A2sec)
2.88
Interrupt Current Max
100A
Interupt Voltage Type
DC
Operating Temperature
-55° to 125°C
Moisture Resistance
MIL-STD-202 Method 106G
Mount Method
Surface Mount
MSL
Level 1
Resistance (Ω)
0.0515
Packaging Code
MR
Terminations
100% Tin Over Nickel Over Copper
Voltage Rating (V)
1000
Vibration
MIL-STD-202 Method 204 Test Condition D
  • AEC-Q200 qualified
  • High I2t
  • Rated for 1000 Vdc with Interrupting rating of 100A
  • Compact body size of 5x20 mm
  • Operating temperature from -40°C to 125°C
  • Pb-free, RoHS compliant and Halogen-free
  • Avoid nuisance opening due to high inrush and surge current inherent in the system
  • Suitable for harsh automotive environments
  • High voltage protection while saving PC board space

0823002.MRA Applications

Highlights Section

  • Automotive Fuel Cell Cooling Systems
  • Battery Disconnect Unit (BDU)
  • Battery Management Systems (BMS)
  • HV DC/DC Converter

0823002.MRA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0823002.MRASMD 1000V AUTOC 5x20 FA 2A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.