background-waves

Series: 823A

5 x 20 size 1000Vdc SMD Fuse
Product Status| Activei
info
Littelfuse 823A series AEC-Q200 qualified high voltage rated fuse with high interrupting ratings. These are the SMD equivalent/version of the Through Hole 5x20 high voltage fuse.
  • AEC-Q200 qualified
  • High I2t
  • Rated for 1000 Vdc with Interrupting rating of 100A
  • Compact body size of 5x20 mm
  • Operating temperature from -40°C to 125°C
  • Pb-free, RoHS compliant and Halogen-free
  • Avoid nuisance opening due to high inrush and surge current inherent in the system
  • Suitable for harsh automotive environments
  • High voltage protection while saving PC board space

823A Parts

FiltersFilters

823A Applications

Highlights Section

  • Automotive Fuel Cell Cooling Systems
  • Battery Disconnect Unit (BDU)
  • Battery Management Systems (BMS)
  • HV DC/DC Converter

Series: 823A Resources