background-waves

049403.5

Product Status| Activei

049403.5

PROTECTOR SLIM 0603 32V 3.5A | Series: 494
info

The 494 Series Fast-Acting SMF is ultra small thin-film device designed for secondary protection of circuits used in space constrained applications such as hand-held portable electronic devices.

PropertyValue
Voltage Rating (V)
32
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
0.4306
Resistance (Ω)
0.0185
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
interrupt Voltage Type AC/DC) - 2
DC
Interupt Voltage Type
AC
interrupt Voltage (V) -2
32
interrupt Amperage (A) - 2
35
interrupt Voltage (V) -1
32
Vibration
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
interrupt Amperage (A) - 1
35
Moisture Resistance
MIL-STD-202 Method 106G
  • Complies with electronic industry environmental standards for lead reduction
  • Product is compatible with lead-free solders and higher temperature profiles
  • High performance materials provide improved performance in elevated ambient temperature applications
  • Product is marked on top surface with code to allow amperage-rating identification without testing
  • Low profile for height sensitive applications
  • Flat top surface for pick-and-place operations
  • Element-covering material is resistant to industry standard cleaning operations
  • Mounting pad and electrical performance are identical to Littelfuse 431 and 434 Series products
  • Alloy-based element construction provides superior inrush withstand characteristics (I²t) over ceramic or glass-based 0603 fuse products

049403.5 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
049403.5NRPROTECTOR SLIM 0603 32V 3.5ARoHS12/31/2001Pb-FreePdf IconCoC_RoHS10_049403.5NRPdf IconREACH_SVHC Declaration (Contain)_049403.5NRContainsNoPdf IconIPC_494xxx_Series
049403.5NRAPROTECTOR SLIM 0603 32V 3.5ARoHS12/31/2001Pb-FreeNo
049403.5NRHFPRTCTR SLIM HALOGEN FREE 0603 32V 3.5ARoHS12/31/2001Pb-FreePdf IconCoC_RoHS10_049403.5NRHFPdf IconREACH_SVHC Declaration (Contain)_049403.5NRHFContainsNoPdf IconIPC_494HF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.